IESNA:LM-63-2002
[TEST]P1647345
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3B-835-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 93W 80CRI 3500K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (48) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.78A 93.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12137.1
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 93.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
1415.4 1568.0 1752.2 1884.6 1952.1 1988.9 2036.3 2073.1 2086.3 2133.6 2238.0 2380.9 2536.2 2747.5 3026.4 
3307.9 3542.0 3720.1 3915.6 4175.2 4497.9 4808.4 4824.2 4488.3 3770.9 2408.1 1205.8 818.2 603.3 440.2 320.1 
238.5 171.9 104.4 30.7 0.0 0.0 
1415.4 1565.4 1749.5 1884.6 1956.5 1991.6 2037.2 2079.3 2090.7 2133.6 2234.5 2379.2 2530.9 2737.9 3017.6 
3309.6 3552.6 3729.7 3923.5 4168.2 4511.1 4813.6 4844.3 4520.7 3838.5 2434.4 1290.0 845.4 620.9 449.0 330.6 
251.7 174.5 107.0 32.4 0.0 0.0 
1415.4 1567.1 1743.4 1883.7 1962.6 2002.1 2051.2 2104.7 2124.0 2158.2 2245.9 2378.3 2542.3 2735.2 2972.9 
3274.6 3552.6 3760.4 3940.2 4169.9 4498.8 4878.5 5039.0 4851.3 4287.5 3064.1 1659.2 1032.2 768.2 560.4 389.4 
278.9 190.3 127.2 57.9 0.0 0.0 
1415.4 1565.4 1734.6 1873.2 1977.5 2032.8 2088.0 2147.7 2189.8 2213.4 2268.7 2381.8 2531.8 2701.0 2918.5 
3146.5 3417.5 3663.1 3884.1 4128.7 4417.2 4882.0 5179.3 5153.9 4750.5 3839.3 2291.5 1376.8 975.2 744.5 556.9 
349.0 223.6 137.7 63.1 0.0 0.0 
1415.4 1555.7 1717.1 1860.9 1974.9 2064.4 2134.5 2205.6 2268.7 2306.4 2338.9 2405.5 2526.5 2680.0 2856.3 
3082.5 3321.9 3562.2 3825.3 4083.1 4363.8 4772.4 5356.5 5646.7 5516.1 4927.6 3553.4 2083.7 1260.2 934.0 
726.1 508.6 322.7 199.9 83.3 0.9 0.0 
1415.4 1532.0 1684.6 1826.7 1956.5 2068.7 2181.0 2269.6 2359.0 2437.9 2501.1 2556.3 2622.1 2724.7 2877.3 
3070.2 3310.5 3601.7 3930.5 4253.3 4519.0 4740.0 5096.0 5707.3 6146.6 6103.6 5378.4 3810.4 2163.5 1119.0 
698.1 499.9 292.9 184.2 78.9 5.3 0.0 
1415.4 1512.8 1636.4 1769.7 1903.0 2037.2 2173.1 2308.2 2445.0 2577.4 2708.1 2818.5 2912.4 2987.8 3081.6 
3224.6 3425.4 3669.2 3945.4 4249.7 4539.1 4792.6 5048.7 5487.1 6384.3 7361.2 7854.9 7548.9 6009.8 3670.1 
1811.8 783.1 372.7 193.8 78.0 9.6 0.0 
1415.4 1488.2 1582.9 1699.5 1827.6 1958.3 2094.2 2259.0 2431.8 2611.6 2810.7 2996.6 3163.2 3352.6 3537.7 
3763.0 4030.5 4298.9 4619.8 4889.9 5189.0 5490.6 5778.3 6150.1 6655.2 7545.4 9175.6 10548.9 10445.5 8438.1 
6094.9 3957.7 2063.5 668.2 271.9 48.2 0.0 
1415.4 1471.5 1550.5 1652.2 1768.0 1893.4 2027.5 2176.6 2348.5 2537.9 2728.2 2914.1 3099.2 3301.8 3541.2 
3838.5 4180.5 4568.1 5011.8 5440.7 5817.7 6136.1 6443.9 6751.7 7156.0 7771.6 8898.5 10467.4 11002.3 
9604.5 7324.4 4737.3 2366.0 957.6 324.5 72.8 0.0 
1415.4 1461.9 1525.9 1610.1 1718.8 1827.6 1954.7 2093.3 2250.3 2423.0 2599.3 2768.6 2936.1 3116.7 3343.0 
3613.1 3944.6 4354.1 4813.6 5317.0 5815.1 6271.1 6717.5 7156.9 7605.9 8190.8 9192.3 10515.6 10984.8 
10110.5 8297.8 5419.6 2592.3 1016.4 414.8 100.9 0.0 
1415.4 1439.1 1477.7 1531.2 1601.3 1679.4 1766.2 1860.9 1967.9 2082.8 2197.7 2300.3 2385.3 2480.9 2606.3 
2768.6 2973.8 3233.3 3535.0 3862.1 4191.9 4508.4 4837.3 5217.9 5680.1 6392.2 7546.2 8776.6 8647.7 7562.9 
6161.5 3742.9 1467.2 548.1 215.7 52.6 0.0 
1415.4 1430.3 1455.8 1494.3 1543.4 1597.8 1653.9 1706.6 1765.3 1818.8 1867.0 1893.4 1898.6 1893.4 1895.1 
1914.4 1967.9 2055.6 2196.8 2364.3 2566.0 2805.4 3056.2 3367.5 3771.8 4412.0 5455.6 6186.9 5666.9 4779.4 
3841.1 2202.9 877.8 340.3 138.6 36.8 0.0 
1415.4 1410.2 1424.2 1447.0 1472.4 1497.0 1512.8 1516.3 1510.1 1489.1 1448.7 1388.2 1312.8 1226.0 1138.3 
1064.6 1010.3 976.9 975.2 1005.0 1065.5 1145.3 1237.4 1347.9 1511.9 1789.9 2124.0 2152.9 1679.4 1287.4 
1062.0 696.3 362.2 181.5 88.6 32.4 0.0 
1415.4 1399.6 1392.6 1386.5 1366.3 1336.5 1285.6 1219.9 1152.3 1086.6 1014.6 960.3 912.9 873.5 841.0 813.8 
789.3 769.1 755.1 744.5 734.9 722.6 708.6 683.2 634.9 576.2 506.9 449.9 400.8 354.3 305.2 256.1 201.7 142.1 85.1 31.6 
0.0 
1415.4 1381.2 1356.7 1320.7 1272.5 1215.5 1161.1 1108.5 1061.1 1016.4 978.7 948.9 925.2 899.8 871.7 844.5 
817.3 788.4 759.4 734.0 706.8 676.1 639.3 596.3 552.5 510.4 472.7 433.2 392.0 349.0 302.6 254.3 190.3 124.5 71.9 19.3 
0.0 
1415.4 1368.1 1326.0 1272.5 1214.6 1166.4 1131.3 1100.6 1069.9 1043.6 1023.4 1004.1 975.2 942.7 905.0 868.2 
832.2 798.9 776.1 763.0 743.7 714.7 682.3 653.3 620.0 580.5 539.3 491.1 439.4 386.7 328.0 262.2 198.2 135.9 78.9 14.9 
0.0 
1415.4 1354.9 1300.5 1237.4 1186.5 1157.6 1142.7 1129.5 1117.2 1102.3 1081.3 1051.5 1010.3 963.8 916.4 869.9 
831.4 800.7 788.4 784.9 771.7 764.7 766.5 750.7 722.6 663.9 615.6 563.0 506.0 446.4 385.9 322.7 236.8 171.0 92.1 4.4 
0.0 
1415.4 1341.7 1277.7 1213.7 1176.0 1165.5 1168.1 1173.4 1175.1 1161.1 1126.0 1076.0 1015.5 956.8 898.9 850.7 
809.4 783.1 776.1 765.6 752.4 752.4 758.6 734.0 712.1 679.6 636.7 593.7 547.2 487.6 432.3 335.9 264.8 192.1 110.5 0.9 
0.0 
1415.4 1329.5 1257.6 1199.7 1175.1 1180.4 1197.9 1219.9 1231.3 1213.7 1162.8 1087.4 1004.1 926.9 857.7 807.7 
778.7 763.8 754.2 730.5 704.2 701.6 683.2 672.6 655.1 621.8 587.6 552.5 508.6 464.8 393.8 328.0 251.7 187.7 95.6 0.0 
0.0 
1415.4 1324.2 1248.8 1195.3 1179.5 1195.3 1226.9 1259.3 1277.7 1254.9 1191.8 1097.1 987.5 886.6 814.7 785.8 
793.6 796.3 766.5 705.1 665.6 650.7 639.3 631.4 610.4 584.1 556.9 519.2 475.3 429.7 361.3 303.4 230.6 173.6 78.9 0.0 
0.0 
1415.4 1316.3 1240.9 1189.2 1180.4 1203.2 1241.8 1280.4 1298.8 1275.1 1204.1 1093.6 960.3 844.5 776.1 756.8 
784.0 784.0 706.8 650.7 636.7 624.4 625.3 620.0 600.7 583.2 566.5 537.6 492.9 429.7 359.6 292.0 216.6 142.1 56.1 0.0 
0.0 
1415.4 1318.1 1244.4 1189.2 1178.6 1201.4 1240.9 1281.2 1304.0 1282.1 1213.7 1100.6 966.4 847.1 774.4 753.3 
781.4 779.6 695.4 642.8 632.3 620.0 621.8 616.5 598.1 582.3 565.6 536.7 489.3 421.8 354.3 288.5 208.7 133.3 53.5 0.0 
0.0 
